Murtfeldt
By Murtfeldt

Type U, 1/2''x1/4'' (g=12,8 mm), customized length (<2000 mm), "S"® green®

Manufacturer Fa. Murtfeldt
Description Type U, 1/2''x1/4'' (g=12,8 mm), customized length (<2000 mm), ''S''® green®
Part number 221110115
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description
1 1 221110115 Type U 1/2''x1/4'' (g=128 mm) customized length (<2000 mm) "S"® green®
Art. No.
221110115
Length [mm]
[ 1 .. >50< .. 2000 ]

Contact the supplier

Murtfeldt

Murtfeldt

Manufacturer of slide profiles, chain and belt guides and chain tensioners

Google Map