Murtfeldt
By Murtfeldt

Type TS, 1 3/4''x1'' (28A-1, ASA/JIS 140), length 3048 mm (10 ft.), "S"® green®

Manufacturer Fa. Murtfeldt
Description Type TS, 1 3/4''x1'' (28A-1, ASA/JIS 140), length 3048 mm (10 ft.), ''S''® green®
Part number 221160009
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description
1 1 221160009 Type TS 1 3/4''x1'' (28A-1 ASA/JIS 140) length 3048 mm (10 ft.) "S"® green®
Art. No.
221160009
Length [mm]
[ 1 .. >50< .. 3048 ]

Contact the supplier

Murtfeldt

Murtfeldt

Manufacturer of slide profiles, chain and belt guides and chain tensioners

Google Map