Murtfeldt
By Murtfeldt

Type TS, 1 1/4''x3/4'' (20B-1), length 2000 mm, "S"® green®

Manufacturer Fa. Murtfeldt
Description Type TS, 1 1/4''x3/4'' (20B-1), length 2000 mm, ''S''® green®
Part number 221110009
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 221110009 Type TS 1 1/4''x3/4'' (20B-1) length 2000 mm "S"® green®
Art. No.
221110009
Length [mm]
[ 1 .. >50< .. 2000 ]

Contact the supplier

Murtfeldt

Murtfeldt

Manufacturer of slide profiles, chain and belt guides and chain tensioners

Google Map