Murtfeldt
By Murtfeldt

Type TS, 1 1/2''x1'' (24A-1, ASA/JIS 120), customized length (<3048 mm / <10 ft.), "S"® green®

Manufacturer Fa. Murtfeldt
Description Type TS, 1 1/2''x1'' (24A-1, ASA/JIS 120), customized length (<3048 mm / <10 ft.), ''S''® green®
Part number 221160108
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 221160108 Type TS 1 1/2''x1'' (24A-1 ASA/JIS 120) customized length (<3048 mm / <10 ft.) "S"® green®
Art. No.
221160108
Length [mm]
[ 1 .. >50< .. 3048 ]

Contact the supplier

Murtfeldt

Murtfeldt

Manufacturer of slide profiles, chain and belt guides and chain tensioners

Google Map