Murtfeldt
By Murtfeldt

Type T-Duplex, 2"x1 1/4'' (32A-2, ASA/JIS 160-2), customized length (<3048 mm / <10 ft.), "S"® green®

Manufacturer Fa. Murtfeldt
Description Type T-Duplex, 2''x1 1/4'' (32A-2, ASA/JIS 160-2), customized length (<3048 mm / <10 ft.), ''S''® green®
Part number 221060118
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 221060118 Type T-Duplex 2"x1 1/4'' (32A-2 ASA/JIS 160-2) customized length (<3048 mm / <10 ft.) "S"® green®
Art. No.
221060118
Length [mm]
[ 1 .. >50< .. 3048 ]

Contact the supplier

Murtfeldt

Murtfeldt

Manufacturer of slide profiles, chain and belt guides and chain tensioners

Google Map