Murtfeldt
By Murtfeldt

Type R, Nominal thickness d=10 mm, customized length (<2000 mm), "S"® green®

Manufacturer Fa. Murtfeldt
Description Type R, Nominal thickness d=10 mm, customized length (<2000 mm), ''S''® green®
Part number 231010103
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 231010103 Type R Nominal thickness d=10 mm customized length (<2000 mm) "S"® green®
Art. No.
231010103
Length [mm]
[ 1 .. >50< .. 2000 ]

Contact the supplier

Murtfeldt

Murtfeldt

Manufacturer of slide profiles, chain and belt guides and chain tensioners

Google Map