Murtfeldt
By Murtfeldt

Type CU, 2"x1 1/4'' (32A-1, ASA/JIS 160), for C12, length 3048 mm (10 ft.), "S"® green®

Manufacturer Fa. Murtfeldt
Description Type CU, 2''x1 1/4'' (32A-1, ASA/JIS 160), for C12, length 3048 mm (10 ft.), ''S''® green®
Part number 221360030
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 221360030 Type CU 2"x1 1/4'' (32A-1 ASA/JIS 160) for C12 length 3048 mm (10 ft.) "S"® green®
Art. No.
221360030
Length [mm]
[ 1 .. >50< .. 3048 ]
The chosen 3D model shows the exact outer dimensions of the real product for checking the installation space. All other dimensions do not have a high level of detail and should not be used for production. If you need a correct lay out design, we will be pleased to assist you.

Contact the supplier

Murtfeldt

Murtfeldt

Manufacturer of slide profiles, chain and belt guides and chain tensioners

Google Map