Murtfeldt
By Murtfeldt

Type CRU, Nominal thickness d=13 mm, for C12, customized length (<2000 mm), "S"® 1000 green

Manufacturer Fa. Murtfeldt
Description Type CRU, Nominal thickness d=13 mm, for C12, customized length (<2000 mm), ''S''® 1000 green
Part number 231120108
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description
1 1 231120108 Type CRU Nominal thickness d=13 mm for C12 customized length (<2000 mm) "S"® 1000 green
Art. No.
231120108
Length [mm]
[ 1 .. >50< .. 2000 ]
The chosen 3D model shows the exact outer dimensions of the real product for checking the installation space. All other dimensions do not have a high level of detail and should not be used for production.
If you need a correct lay out design, we will be pleased to assist you.

Contact the supplier

Murtfeldt

Murtfeldt

Manufacturer of slide profiles, chain and belt guides and chain tensioners

Google Map