Murtfeldt
By Murtfeldt

Type CRO, Nominal thickness d=6 mm, for C3, customized length (<2000 mm), "S"® green®

Manufacturer Fa. Murtfeldt
Description Type CRO, Nominal thickness d=6 mm, for C3, customized length (<2000 mm), ''S''® green®
Part number 231110101
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description
1 1 231110101 Type CRO Nominal thickness d=6 mm for C3 customized length (<2000 mm) "S"® green®
Art. No.
231110101
Length [mm]
[ 1 .. >50< .. 2000 ]
The chosen 3D model shows the exact outer dimensions of the real product for checking the installation space. All other dimensions do not have a high level of detail and should not be used for production.
If you need a correct lay out design, we will be pleased to assist you.

Contact the supplier

Murtfeldt

Murtfeldt

Manufacturer of slide profiles, chain and belt guides and chain tensioners

Google Map