Murtfeldt
By Murtfeldt

Spann-Box size 1 as belt tensioner, type SR-S, shape B, B=40 mm, light tension force

Manufacturer Fa. Murtfeldt
Description Spann-Box size 1 as belt tensioner, type SR-S, shape B, B=40 mm, light tension force
Part number 281110051
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 281110051 Spann-Box size 1 as belt tensioner type SR-S shape B B=40 mm light tension force
Art. No.
281110051
Tension distance [mm]
[ 0 .. >10< .. 40 ]

Contact the supplier

Murtfeldt

Murtfeldt

Manufacturer of slide profiles, chain and belt guides and chain tensioners

Google Map