Murtfeldt
By Murtfeldt

Spann-Box size 1 as belt tensioner, type SR-L, shape K, B=20 mm, light tension force

Manufacturer Fa. Murtfeldt
Description Spann-Box size 1 as belt tensioner, type SR-L, shape K, B=20 mm, light tension force
Part number 281110029
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description
1 1 281110029 Spann-Box size 1 as belt tensioner type SR-L shape K B=20 mm light tension force
Art. No.
281110029
Width at slot base
[ 0 .. >6< .. 12 ]
Depth of recess
[ 0 .. >4< .. 8 ]
Tension distance [mm]
[ 0 .. >10< .. 40 ]

Contact the supplier

Murtfeldt

Murtfeldt

Manufacturer of slide profiles, chain and belt guides and chain tensioners

Google Map