murrplastik

Multiline MP 18.1 - Cable drag chain systems

Manufacturer MURRPLASTIK
Description Multiline MP 18.1 - Cable drag chain systems, R= 28 mm, travel= 0 mm, Self-supporting, distance to the entry point= 0 mm, load= 0 kg/m, fixed bracket: UPart bracket, female end, bottom mounting, loose bracket: UPart bracket, male end, top mounting, ESD (PA/light grey)
Part number 0181 018 028 0070, l= 165, e= 0 + 018100005000 + 018100005100
Length 165 mm
Note Load: 0 kg/m
Product selection
Documentation
Contact the supplier
murrplastik Cable carriers
Murrplastik Systemtechnik GmbH
Users Who Downloaded This Product Also Downloaded
Page