MPS Microsystems

01 Ball screw

Manufacturer MPS Microsystems
Part Number 04.40-1.00-065.00-H-02-01-03-X-R-02-02-A
Product selection
Selector Screw Ø (mm) Pitch (mm) Dynamic axial load rating (Cam) (N) Static axial load rating (Coa) (N)
1 04.40-1.00 4.4 1 426 422
2 05.90-1.25 5.9 1.25 660 709
3 07.60-1.50 7.6 1.5 958 1114
4 10.80-2.00 10.8 2 1646 2085
5 13.80-2.50 13.8 2.5 2497 3313
Screw
Ø (mm)
Pitch (mm)
Dynamic axial load rating (Cam) (N)
Static axial load rating (Coa) (N)
65
86.4
Documentation
Contact the supplier
MPS Microsystems MPS Microsystems produces high precision linear ball bearings and ballscrews (standard and custom). MPS Microsystems also develops and manufactures high-precision, high-performance and low-friction micromechanical systems.
MPS Microsystems
MPS Microsystems