TETRA COMPACT-E 60
1

TETRA COMPACT-E 60

Manufacturer Motor Power Company S.r.l.
Item Number TC-E 60 2A A1
Feedback A1
Brake 1
Connection D0
L without brake with feedback A2 (mm) 104
L with brake with feedback A2 (mm) 140
L without brake with feedback A1 (mm) 114
L with brake with feedback A1 (mm) 150
Z without brake (mm) 57
Z with brake (mm) 57
Product selection
CAD Selector Item Number Feedback Brake Connection L without brake with feedback A2 (mm) L with brake with feedback A2 (mm) L without brake with feedback A1 (mm) L with brake with feedback A1 (mm) Z without brake (mm) Z with brake (mm)
No CAD available 1 TC-E 60 2A A1 A1 1 D0 104 140 114 150 57 57
2 TC-E 60 2A A2 A2 1 D0 104 140 114 150 57 57
No CAD available 3 TC-E 60 2B A1 A1 1 D0 129 165 139 175 82 82
4 TC-E 60 2B A2 A2 1 D0 129 165 139 175 82 82
Item Number
Feedback
Brake
Connection
L without brake with feedback A2 (mm)
L with brake with feedback A2 (mm)
L without brake with feedback A1 (mm)
L with brake with feedback A1 (mm)
Z without brake (mm)
Z with brake (mm)
Documentation
Contact the supplier
Motor Power Company S.r.l. Design and development of high performance industrial motion solutions.
Motor Power Company S.r.l.
Users Who Downloaded This Product Also Downloaded
Page