1

TETRA 142 Sizes 21 - 25,5

Manufacturer Motor Power Company S.r.l.
Item Number T142 21 15
L (Without Brake) (mm) 305
L (With Brake) (mm) 365
A (mm) 50
d (mm) 24 (j6)
Ch (mm) 8x7x40
F (mm) M8x20
Product selection
Selector Item Number L (Without Brake) (mm) L (With Brake) (mm) A (mm) d (mm) Ch (mm) F (mm)
1 T142 21 15 305 365 50 24 (j6) 8x7x40 M8x20
2 T142 21 17 305 365 50 24 (j6) 8x7x40 M8x20
3 T142 25,5 15 335 395 50 24 (j6) 8x7x40 M8x20
4 T142 25,5 17 335 395 50 24 (j6) 8x7x40 M8x20
Item Number
L (Without Brake) (mm)
L (With Brake) (mm)
A (mm)
d (mm)
Ch (mm)
F (mm)
Documentation
Contact the supplier
Motor Power Company S.r.l. Design and development of high performance industrial motion solutions.
Motor Power Company S.r.l.