Tension Control Brake, 828109

 
Manufacturer Nexen
Description Tension Control Brake, Bore to Size - with Straight Bushing Options, Black Oxide Finish, 1/4 NPT Port Size, 1800 rpm Max
Manufacturer Part Number 828109
MI Item Number 03456173
Distributor Motion
Motion Internal Description 828109 BRAKE
E-Shop link https://www.motion.com/products/sku/03456173
Product Page https://www.motion.com/products/sku/03456173
Finish Black Oxide
Overall Length 4.03 in
Bore Type Straight
Bore Style Bore to Size - with Straight Bushing Options
Ratings CE, and RoHS
Approximate Brake Facing Life 4599 hp/hr
Brake Air Chamber Volume When New 4.222 in³
Brake Air Chamber Volume When Worn Out 10.443 in³
Brake Facing Edge Color Code Green
Brake Facing Effective Area 50.3 in²
Brake Facing Type Low Coefficient
Brake Peak Thermal Input Rate 45.00 hp
Brake Series S-1000A
Engagement/Release Air/Spring
Function Tensioning
Maximum Brake Continuous Thermal Dissipation 5.50 hp
Maximum Pressure 80 psi
Maximum RPM 1800 rpm
Mounting Configuration Shaft Mounted
Open or Enclosed Design Open
Port Size 1/4 NPT
Rebuild Kits 827502
Shaft Inertia 171.36 lb/in²
Minimum Engagement Pressure 3 psi
Brake Heat Sink Capacity 423962 ft-lbs
Facing Kit 827572
Brake Response Factor 0.398
Bushing Type & Range Straight Bushed - 0.0000 to 2.7500 in
Guards 828200
Overall Diameter 11.88 in
Controllers 964356, 964354, 912123, 912145, 964520, 964522, 964531, 964535, 964260
Engagement Air
Maximum Dynamic Torque Capacity 1760 in-lbs
Release Spring
Torque Pin Bracket 825500
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map