Standard Air Regulator AR30K-N03GH-Z

 
Manufacturer SMC
Description Standard Air Regulator, 70 scfm, 7.30 to 123 psi, 3/8 NPT Port
Manufacturer Part Number AR30K-N03GH-Z
MI Item Number 02006991
Distributor Motion
Motion Internal Description AR30K-N03GH-Z (OLD NAR3060-N03G)
E-Shop link https://motion.com/products/sku/02006991
Product Page https://motion.com/products/sku/02006991
Weight 0.89 lbs
Maximum Operating Temperature 140 °F
Minimum Operating Temperature 23 °F
Maximum Operating Pressure 145 psi
Operating Temperature Range 23 To 140 °F
Overall Length 116 mm
Standards Met ASTM B117-07a; JIS Z 2371
Port Gender Female
Fluid Compatibility Air
Overall Width 95.5 mm
Overall Height 53 mm
Port Size 3/8 NPT
Proof Pressure 217 psi
Thread Standard NPT
Included Options Backflow Function;Panel Mount Nut;Round Pressure Gauge;Name Plate;Pressure Gauge - psi, °F
Air Flow Capacity 70 scfm
Pressure Control Type Relief Valve
Set Pressure Range 7.30 to 123 psi
Knob Type Rising
Maximum Set Pressure 123 psi
Minimum Set Pressure 7.3 psi
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map