Standard Air Regulator AR20K-F01

 
Manufacturer SMC
Description Standard Air Regulator, 7.30 to 123 psi, 1/8 BSPP Port
Manufacturer Part Number AR20K-F01
MI Item Number 02762679
Distributor Motion
Motion Internal Description AR20K-F01
E-Shop link https://motion.com/products/sku/02762679
Product Page https://motion.com/products/sku/02762679
Weight 0.50 lbs
Maximum Operating Temperature 140 °F
Minimum Operating Temperature 23 °F
Maximum Operating Pressure 145 psi
Operating Temperature Range 23 To 140 °F
Overall Length 94 mm
Standards Met ASTM B117-07a; JIS Z 2371
Port Gender Female
Fluid Compatibility Air
Overall Width 57 mm
Overall Height 40 mm
Port Size 1/8 BSPP
Proof Pressure 217 psi
Thread Standard BSPP
Included Options Backflow Function
Pressure Control Type Relief Valve
Set Pressure Range 7.30 to 123 psi
Knob Type Rising
Maximum Set Pressure 123 psi
Minimum Set Pressure 7.3 psi
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map