Solenoid-Operated Air Control Valve VQ1471-5MO-C6

 
Manufacturer SMC
Description Solenoid-Operated Air Control Valve, Base Mounted, 5 Ports, 3 (Exhaust Center) Positions
Manufacturer Part Number VQ1471-5MO-C6
MI Item Number 02658640
Distributor Motion
Motion Internal Description VQ1471-5MO-C6 VALVE, SOL
E-Shop link https://motion.com/products/sku/02658640
Product Page https://motion.com/products/sku/02658640
Weight 0.29 lbs
Maximum Operating Pressure 101 psi
Number of Ports 5
Operating Temperature Range 14 to 122 °F
Thread Standard Push to Connect
Operating Medium Air
Piping Type Base Mounted
Flow Direction 4-Way
Actuation Piloted Solenoid
Solenoid Electrical Entry M Plug without Lead Wire
Solenoid Supply Voltage 24 V dc
Manual Operation Type Non-Locking Push
Number of Positions 3 (Exhaust Center)
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map