Solenoid-Operated Air Control Valve VP544-5DZ1-03A

 
Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 3 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number VP544-5DZ1-03A
MI Item Number 04760118
Distributor Motion
Motion Internal Description VP544-5DZ1-03A
E-Shop link https://motion.com/products/sku/04760118
Product Page https://motion.com/products/sku/04760118
Weight 1.34 lbs
Seal Material Rubber
Body Material Aluminum
Number of Ports 3
Operating Temperature Range 14 to 122 °F
Overall Length 129.1 mm
Standards Met JIS
Overall Width 52 mm
Overall Height 113.5 mm
Operating Medium Air
Piping Type Body Ported (Side)
Normal State Normally Closed
Flow Coefficient (Cv) / Flow Factor (Kv) 2 (1 to 2 (P to A)) Cv;2 (2 to 3 (A to R)) Cv
Actuation Piloted Solenoid
Number of Solenoids Single
Response Time ≤39 ms
Solenoid Allowable Voltage Fluctuation ±10 %
Solenoid Electrical Entry DIN Terminal
Solenoid Power Consumption 1.75 W
Solenoid Supply Voltage 24 V dc
Manual Operation Type Non-Locking Push
Number of Positions 2
Valve Function Spool
Sonic Conductance (C) 8.8 (1 to 2 (P to A)) dm³/(s.bar);8.8 (2 to 3 (A to R)) dm³/(s.bar)
Port Sizes 3/8 BSPT
Additional Details Return Spring
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map