Solenoid-Operated Air Control Valve VKF333V-5G-01

 
Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 3 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number VKF333V-5G-01
MI Item Number 02010701
Distributor Motion
Motion Internal Description VKF333V-5G-01 VALVE, SGL SOL, BODY P
E-Shop link https://motion.com/products/sku/02010701
Product Page https://motion.com/products/sku/02010701
Weight 0.26 lbs
Seal Material Rubber
Maximum Operating Pressure 14 psi
Number of Ports 3
Operating Temperature Range Maximum of 122 °F
Operating Medium Air
Piping Type Body Ported
Number of Solenoids Single
Solenoid Electrical Entry Grommet
Solenoid Supply Voltage 24 V dc
Manual Operation Type Non-Locking Push
Number of Positions 2
Valve Function Poppet
Port Sizes 1/8 BSPT
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map