Solenoid-Operated Air Control Valve SY5440-5LZE

 
Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 5 Ports, 3 (Exhaust Center) Positions, Double Solenoid
Manufacturer Part Number SY5440-5LZE
MI Item Number 02000560
Distributor Motion
Motion Internal Description SY5440-5LZE VALVE, DBL SOL, BASE MT
E-Shop link https://motion.com/products/sku/02000560
Product Page https://motion.com/products/sku/02000560
Weight 0.33 lbs
Seal Material Rubber
Maximum Operating Pressure 101 psi
Number of Ports 5
Operating Temperature Range 14 to 122 °F
Operating Medium Air
Piping Type Base Mounted
Flow Direction 4-Way
Number of Solenoids Double
Solenoid Electrical Entry L Plug
Solenoid Supply Voltage 24 V dc
Manual Operation Type Push-Turn Locking (Lever)
Number of Positions 3 (Exhaust Center)
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map