Solenoid-Operated Air Control Valve SY3120-5LZE-M5-F2

 
Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number SY3120-5LZE-M5-F2
MI Item Number 01999420
Distributor Motion
Motion Internal Description SY3120-5LZE-M5-F2 VALVE, SGL SOL, BO
E-Shop link https://motion.com/products/sku/01999420
Product Page https://motion.com/products/sku/01999420
Weight 0.25 lbs
Seal Material Rubber
Maximum Operating Pressure 101 psi
Number of Ports 5
Operating Temperature Range 14 to 122 °F
Operating Medium Air
Piping Type Body Ported
Flow Direction 4-Way
Number of Solenoids Single
Solenoid Electrical Entry L Plug
Solenoid Supply Voltage 24 V dc
Manual Operation Type Push-Turn Locking (Lever)
Number of Positions 2
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map