Round Body Repairable Cylinder NCGBA63-1200

 
Manufacturer SMC
Description Round Body Repairable Cylinder, Aluminum Cylinder, Double-Acting, Single Rod
Manufacturer Part Number NCGBA63-1200
MI Item Number 04573206
Distributor Motion
Motion Internal Description NCGBA63-1200
E-Shop link https://motion.com/products/sku/04573206
Product Page https://motion.com/products/sku/04573206
Weight 5.85 lbs
Body Material Aluminum
Maximum Operating Pressure +145 psi
Minimum Operating Pressure +8 psi
Operating Pressure Range +8 to +145 psi
Operating Temperature Range +14 to +158 °F
Overall Length 17.69 in
Standards Met JIS Class 2
Port Gender Female
Overall Width 2.83 in
Port Size 1/4 NPT
Proof Pressure +215 psi
Series NCG
Port Thread Standard NPT
Mounting Type Basic
Bore Diameter 2.5000 in
Piston Action Double-Acting
Rod Type Single Rod
Cushion Type Air Cushion
Rod Gender Male
Rod Size 1/2-20 in
Rod Thread Standard UNF
Stroke Length 12 in
Rod Size / Thread 1/2-20 Male UNF
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map