Round Body Non-Repairable Air Cylinder CD85KN12-40-A

 
Manufacturer SMC
Description Round Body Non-Repairable Air Cylinder, Stainless Steel Cylinder, Double-Acting, Single Rod
Manufacturer Part Number CD85KN12-40-A
MI Item Number 03640983
Distributor Motion
Motion Internal Description CD85KN12-40-A
E-Shop link https://motion.com/products/sku/03640983
Product Page https://motion.com/products/sku/03640983
Weight 0.66 lbs
Body Material Stainless Steel
Minimum Operating Pressure +0.08 Mpa
Operating Pressure Range +0.08 to +1 Mpa
Operating Temperature Range -10 to +60 °C
Overall Length 145 mm
Standards Met ISO
Port Gender Female
Port Size M5x0.8
Series C85
Port Thread Standard ISO
Mounting Type Clevis Mount
Bore Diameter 12 mm
Options Included Magnetized;Switch Ready
Piston Action Double-Acting
Rod Type Single Rod
Cushion Type Rubber Bumper
Rod Gender Male
Rod Size M6x1
Rod Thread Standard ISO
Stroke Length 40 mm
Rod Size / Thread M6x1 Male ISO
Cylinder Size Standard
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map