Refrigerated Air Dryer IDFB4E-11N

 
Manufacturer SMC
Description Refrigerated Air Dryer, 55.00 lbs, 1/2 NPT Port Size
Manufacturer Part Number IDFB4E-11N
MI Item Number 02885953
Distributor Motion
Motion Internal Description IDFB4E-11N
E-Shop link https://motion.com/products/sku/02885953
Product Page https://motion.com/products/sku/02885953
Weight 55.00 lbs
Maximum Operating Temperature 104 °F
Minimum Operating Temperature 36 °F
Maximum Operating Pressure 150 psi
Overall Length 17.800 in
Port Gender Female
Overall Width 10.600 in
Overall Height 19.600 in
Port Size 1/2 NPT
Series IDFB-E
Standard Dew Point 50 °F
Air Flow Capacity 17 scfm @ 60 Hz
Refrigerant Type R 134.a
Supply Current 3.0 A
Supply Frequency 60 Hz
Supply Phase 1
Supply Voltage 115 V ac
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map