Push-to-Connect Tube Fitting KQG2L04-M5

 
Manufacturer SMC
Description Push-to-Connect Tube Fitting, 0.02 lbs, 2 Ports, 4 mm Compatible Tube Outer Diameter
Manufacturer Part Number KQG2L04-M5
MI Item Number 03690310
Distributor Motion
Motion Internal Description KQG2L04-M5
E-Shop link https://motion.com/products/sku/03690310
Product Page https://motion.com/products/sku/03690310
Weight 0.02 lbs
Burst Pressure 3 Mpa
Maximum Operating Temperature +150 (No Freezing) °C
Minimum Operating Temperature -5 (No Freezing) °C
Seal Material Fluoroelastomer
Body Material Stainless Steel
Compatible Tube Outer Diameter 4 mm
Connection 1 Short Name Push-In
Connection 2 Short Name ISO
Fitting Connection Family Push-In to ISO
Fitting Connection Type 4 Female Push-In to M5x0.8 Male ISO Threaded
Fitting Shape 90° Elbow
Flow Control Type None
Hex Size 8 mm
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure -100 kPa
Number of Ports 2
Operating Pressure Range -100 kPa to +1 MPa
Operating Temperature Range -5 to +150 (No Freezing) °C
Overall Diameter 9.1 mm
Overall Length 16.8 mm
Maximum Swivel Torque Fixed Fitting
Port / Tube OD 1 4 mm Push-to-Connect
Port / Tube OD 2 M5
Port Gender Female (Port 1);Male (Port 2)
Rotation Angle 0 °
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map