Push-In to Push-In Pneumatic Tubing Fitting KQ2U10-12A

 
Manufacturer SMC
Description Push-In to Push-In Pneumatic Tubing Fitting, 0.06 lbs, 3 Ports, 10 (Port 1) mm; 10 (Port 2) mm; 12 (Port 3) mm Compatible Tube Outer Diameter
Manufacturer Part Number KQ2U10-12A
MI Item Number 01994995
Distributor Motion
Motion Internal Description KQ2U10-12A FITTING, BRANCH Y
E-Shop link https://motion.com/products/sku/01994995
Product Page https://motion.com/products/sku/01994995
Weight 0.06 lbs
Burst Pressure 3 Mpa
Maximum Operating Temperature +40 (Water) °C;+60 °C
Minimum Operating Temperature -5 °C;0 (Water) °C
Body Material STANDARD TUBING, NO OPTIONS
Compatible Tube Outer Diameter 10 (Port 1) mm;10 (Port 2) mm;12 (Port 3) mm
Connection 1 Short Name Push-In
Connection 2 Short Name Push-In
Fitting Connection Family Push-In to Push-In
Fitting Shape Y-Connector
Flow Control Type None
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure -100 kPa
Number of Ports 3
Operating Pressure Range -100 kPa to +1 MPa
Operating Temperature Range -5 to +60 °C;0 to +40 (Water) °C
Overall Diameter 20.9 mm
Overall Length 49 mm
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map