Push-In to Push-In Pneumatic Tubing Fitting KQ2F12-02A

 
Manufacturer SMC
Description Push-In to Push-In Pneumatic Tubing Fitting, 0.12 lbs, 2 Ports, 12 mm Compatible Tube Outer Diameter
Manufacturer Part Number KQ2F12-02A
MI Item Number 01991723
Distributor Motion
Motion Internal Description KQ2F12-02A FITTING, FEMALE CONNECTOR
E-Shop link https://motion.com/products/sku/01991723
Product Page https://motion.com/products/sku/01991723
Weight 0.12 lbs
Burst Pressure 3 Mpa
Maximum Operating Temperature +40 (Water) °C;+60 °C
Minimum Operating Temperature -5 °C;0 (Water) °C
Body Material STANDARD TUBING, NO OPTIONS
Compatible Tube Outer Diameter 12 mm
Connection 1 Short Name Push-In
Connection 2 Short Name BSP
Fitting Connection Family Push-In to BSP
Fitting Shape Straight
Flow Control Type None
Hex Size 19 mm
Maximum Operating Pressure +1 Mpa2
Minimum Operating Pressure -100 kPa
Number of Ports 2
Operating Pressure Range -100 kPa to +1 MPa
Operating Temperature Range -5 to +60 °C;0 to +40 (Water) °C
Overall Diameter 19 mm
Overall Length 35 mm
Standards Met JIS
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map