Polyurethane Tubing TU0805PU2-100

 
Manufacturer SMC
Description Polyurethane Tubing, Air/Water, 7.00 lbs, 8 mm, 0.313 in
Manufacturer Part Number TU0805PU2-100
MI Item Number 04897078
Distributor Motion
Motion Internal Description TU0805PU2-100
E-Shop link https://motion.com/products/sku/04897078
Product Page https://motion.com/products/sku/04897078
Weight 7.00 lbs
Burst Pressure Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link
Color TR Purple
Fluid Type Air;Water
Hardness Shore A 95
Length 100 m
Minimum Bend Radius 20 mm
Operating Pressure at Room Temp 116 psi
Tube Inner Diameter 5 mm;0.197 in
Tube Material Polyurethane
Tube Outer Diameter 8 mm;0.313 in
Typical Applications General Purpose Air/Water
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map