Pneumatic Pressure Gauge G27-P10-01-X30

 
Manufacturer SMC
Description Pneumatic Pressure Gauge, 26 mm Dial, 1/8 BSPT w/ Female M5 x 0.8 Threaded, Center Back Mount
Manufacturer Part Number G27-P10-01-X30
MI Item Number 01987896
Distributor Motion
Motion Internal Description G27-P10-01-X30
E-Shop link https://motion.com/products/sku/01987896
Product Page https://motion.com/products/sku/01987896
Weight 0.06 lbs
Overall Length 17.5 mm
Port Gender Female;Male
Port Connection Type Threaded
Fluid Compatibility Air
Mounting Type Center Back Mount
Thread Connection 1/8 BSPT w/ Female M5 x 0.8
Display Outside Diameter 26 mm
Gauge Type Pressure Gauge
Scale Graduation 150 psi;1 Mpa
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map