Pneumatic Auto Switch D-A67

 
Manufacturer SMC
Description Pneumatic Auto Switch, App. Load: IC Circuit;PLC, 30 mA Max. Current, Tie-Rod Mount
Manufacturer Part Number D-A67
MI Item Number 02333375
Distributor Motion
Motion Internal Description D-A67 SENOR
E-Shop link https://motion.com/products/sku/02333375
Product Page https://motion.com/products/sku/02333375
Weight 0.21 lbs
Operating Temperature Range -10 to +60 °C
Overall Length 45 mm
Standards Met CE;IEC 529;IP67;JIS C 0920
Fluid Compatibility Air
Overall Width 22 mm
Overall Height 16 mm
Mounting Type Tie-Rod
Maximum Load Current 30 mA
Maximum Load Voltage 24 V dc
Applicable Load IC Circuit;PLC
Electrical Connection 0.5m Lead Wire
Switch Action Reed
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map