Nylon Tubing TIV11G-153

 
Manufacturer SMC
Description Nylon Tubing, Reinforced - Air Only, 35.27 lbs, 0.375 in
Manufacturer Part Number TIV11G-153
MI Item Number 03742067
Distributor Motion
Motion Internal Description TIV11G-153 3/8" GREY 500 FT
E-Shop link https://motion.com/products/sku/03742067
Product Page https://motion.com/products/sku/03742067
Weight 35.27 lbs
Burst Pressure Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link
Color Green
Fluid Type Air
Length 500 ft
Tube Material Nylon (Polymide)
Tube Outer Diameter 0.375 in
Typical Applications Air Brake;General Purpose Air
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map