Nylon Tubing TIA07G-33

 
Manufacturer SMC
Description Nylon Tubing, Air/Water, 3.17 lbs, 0.250 in
Manufacturer Part Number TIA07G-33
MI Item Number 02926674
Distributor Motion
Motion Internal Description TIA07G-33 TUBING
E-Shop link https://motion.com/products/sku/02926674
Product Page https://motion.com/products/sku/02926674
Weight 3.17 lbs
Burst Pressure Refer to Burst Characteristics Chart by Clicking on the Manufacturer's Catalog Link
Color Green
Fluid Type Air;Water
Hardness Shore D 70
Length 100 ft
Minimum Bend Radius 30 mm
Operating Pressure at Room Temp 218 psi
Tube Inner Diameter 0.180 in
Tube Material Nylon 12
Tube Outer Diameter 0.250 in
Typical Applications General Purpose Air/Water
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map