Modular Style Air Filter AF30-02C

 
Manufacturer SMC
Description Modular Style Air Filter, 5 micron, 1/4 BSPT Ports, Automatic (Normally Closed) Drain
Manufacturer Part Number AF30-02C
MI Item Number 03661667
Distributor Motion
Motion Internal Description AF30-02C
E-Shop link https://motion.com/products/sku/03661667
Product Page https://motion.com/products/sku/03661667
Weight 0.69 lbs
Maximum Operating Temperature 140 °F
Maximum Operating Pressure 145 psi
Overall Length 170 mm
Standards Met ASTM B117-07a
Port Gender Female
Fluid Compatibility Air
Overall Width 56.5 mm
Overall Height 53 mm
Port Size 1/4 BSPT
Bowl Material Polycarbonate Bowl
Proof Pressure 218 psi
Thread Standard BSPT
Body Size 30
Drain Type Automatic (Normally Closed)
Element Life 2 yr
Filter Rating 5 μm
Filter Type Modular Style Filter
Bowl Capacity 0.85 oz
Drain Method Automatic
Micron Rating 5 micron
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map