Membrane Air Dryer IDG20-03

 
Manufacturer SMC
Description Membrane Air Dryer, 8.828 scfm Air Flow Rate, 3/8 BSPT Port Size
Manufacturer Part Number IDG20-03
MI Item Number 06914487
Distributor Motion
Motion Internal Description IDG20-03 AIR DRYER, MEMBRANE(200/50)-20
E-Shop link https://motion.com/products/sku/06914487
Product Page https://motion.com/products/sku/06914487
Maximum Operating Temperature 131 °F
Minimum Operating Temperature 23 °F
Minimum Operating Pressure 43 psi
Overall Length 4.450 in
Overall Width 2.130 in
Overall Height 8.350 in
Port Size 3/8 BSPT
Inlet Air Flow Rate 8.828 scfm
Standard Dew Point -4 °F
Outlet Air Flow Rate 7.062 scfm
Purge Air Flow Rate 1.765 scfm
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map