ISO Standard Solenoid Valve VQ7-6-FIG-D-3NR

 
Manufacturer SMC
Description ISO Standard Solenoid Valve, 5 Ports, 3 (Pressure Center) Positions, Double Solenoid
Manufacturer Part Number VQ7-6-FIG-D-3NR
MI Item Number 06472444
Distributor Motion
Motion Internal Description VQ7-6-FIG-D-3NR
E-Shop link https://motion.com/products/sku/06472444
Product Page https://motion.com/products/sku/06472444
Seal Material Rubber
Maximum Operating Pressure 145 psi
Number of Ports 5
Operating Temperature Range 23 to 140 °F
Operating Medium Air
Flow Direction 4-Way
Number of Solenoids Double
Solenoid Electrical Entry DIN Terminal
Solenoid Supply Voltage 24 V dc
Number of Positions 3 (Pressure Center)
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map