Motion Industries - Free CAD models - Water Separator, AMG650-N10B-R - TraceParts
Motion Industries
By Motion Industries

Water Separator, AMG650-N10B-R

Manufacturer SMC
Description Water Separator, 1 NPT Port Size, Manual Drain
Manufacturer Part Number AMG650-N10B-R
MI Item Number 04352374
Distributor Motion Industries
Motion Internal Description AMG650-N10B-R
E-Shop link https://www.motionindustries.com/products/sku/04352374
Body Size 650
Bowl Options Metal Bowl With Sight Glass
Drain Type Manual
Filter Type Water Separator
Port Size 1 NPT
Thread Standard NPT
Weight 10.25 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Size Bowl Options Drain Type Filter Type Port Size Thread Standard Weight
1 1 04352374 Water Separator, 1 NPT Port Size, Manual Drain 650 Metal Bowl With Sight Glass Manual Water Separator 1 NPT NPT 10.25 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map