Motion Industries - Free CAD models - Water Separator AMG650-F10D - TraceParts
Motion Industries
By Motion Industries

Water Separator AMG650-F10D

Manufacturer SMC
Description Water Separator, 212 cfm Air Flow Capacity, 145 psi Max, 1 BSPP Ports, Automatic (Normally Open) Drain
Part Number AMG650-F10D
MI Item Number 05185238
Distributor Motion Industries
Motion Internal Description AMG650-F10D
E-Shop link https://www.motionindustries.com/products/sku/05185238
Air Flow Capacity 212 cfm
Body Size 650
Bowl Options Metal Bowl With Sight Glass
Drain Type Automatic (Normally Open)
Element Life 2 yr
Filter Type Water Separator
Fluid Compatibility Air
Maximum Operating Pressure 145 psi
Maximum Operating Temperature 140 °F
Overall Height 345 mm
Overall Length 160 mm
Overall Width 160 mm
Port Size 1 BSPP
Standards Met CE, CSA, UL, JIS
Thread Standard G
Weight 9.67 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Air Flow Capacity Body Size Bowl Options Drain Type Element Life Filter Type Fluid Compatibility Maximum Operating Pressure Maximum Operating Temperature Overall Height Overall Length Overall Width Port Size Standards Met Thread Standard Weight
1 1 05185238 Water Separator, 212 cfm Air Flow Capacity, 145 psi Max, 1 BSPP Ports, Automatic (Normally Open) Drain 212 cfm 650 Metal Bowl With Sight Glass Automatic (Normally Open) 2 yr Water Separator Air 145 psi 140 °F 345 mm 160 mm 160 mm 1 BSPP CE, CSA, UL, JIS G 9.67 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map