Motion Industries - Free CAD models - Water Separator AMG650-10D - TraceParts
Motion Industries
By Motion Industries

Water Separator AMG650-10D

Manufacturer SMC
Description Water Separator, 1 BSPT Ports, Automatic (Normally Open) Drain
Part Number AMG650-10D
MI Item Number 01983616
Distributor Motion Industries
Motion Internal Description AMG650-10D DRYER, AMG SERIES, 1" PT
E-Shop link https://www.motionindustries.com/products/sku/01983616
Body Size 650
Bowl Options Metal Bowl With Sight Glass
Drain Type Automatic (Normally Open)
Filter Type Water Separator
Port Size 1 BSPT
Thread Standard Rc
Weight 9.86 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Size Bowl Options Drain Type Filter Type Port Size Thread Standard Weight
1 1 01983616 Water Separator, 1 BSPT Ports, Automatic (Normally Open) Drain 650 Metal Bowl With Sight Glass Automatic (Normally Open) Water Separator 1 BSPT Rc 9.86 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map