Motion Industries - Free CAD models - Water Separator AMG450C-N06BD-H - TraceParts
Motion Industries
By Motion Industries

Water Separator AMG450C-N06BD-H

Manufacturer SMC
Description Water Separator, 3/4 NPT Ports, Automatic (Normally Open) Drain
Part Number AMG450C-N06BD-H
MI Item Number 04352368
Distributor Motion Industries
Motion Internal Description AMG450C-N06BD-H WATER SEPARATOR
E-Shop link https://www.motionindustries.com/products/sku/04352368
Body Size 450C
Bowl Options Metal Bowl With Sight Glass
Drain Type Automatic (Normally Open)
Filter Type Water Separator
Port Size 3/4 NPT
Thread Standard NPT
Weight 3.31 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Body Size Bowl Options Drain Type Filter Type Port Size Thread Standard Weight
1 1 04352368 Water Separator, 3/4 NPT Ports, Automatic (Normally Open) Drain 450C Metal Bowl With Sight Glass Automatic (Normally Open) Water Separator 3/4 NPT NPT 3.31 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map