Motion Industries - Free CAD models - VV5QZ*5, 1000/2000/3000 Series, Base Mounted Manifold, Connector Kit, VV5QZ35-05N7TC-D - TraceParts
Motion Industries
By Motion Industries

VV5QZ*5, 1000/2000/3000 Series, Base Mounted Manifold, Connector Kit, VV5QZ35-05N7TC-D

Manufacturer SMC
Description VV5QZ*5, 1000/2000/3000 Series, Base Mounted Manifold, Connector Kit, Weight 1.98 lbs
Manufacturer Part Number VV5QZ35-05N7TC-D
MI Item Number 05389897
Distributor Name Motion Industries
Motion Internal Description VV5QZ35-05N7TC-D
E-Shop link https://www.motionindustries.com/products/sku/05389897
Base Type Bar Stock
Cylinder Port Size 1/4 in
Exhaust Port Size 1/4 in
Fluid Compatibility Air;Inert Gases
For Use With Series VQZ3000
Manifold Port(s) 1/4 NPTF
Maximum Operating Pressure +0.7 Mpa2
Mounting Type Direct
Number of Stations 5
Operating Temperature Range -10 to +50 °C
Overall Length 173 mm
Overall Width 130.7 mm
Port Location Side
Pressure Port Size 3/8 in
Proof Pressure +218 psi
Valve Electric Connector Type Plug Lead
Weight 1.98 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Base Type Cylinder Port Size Exhaust Port Size Fluid Compatibility For Use With Series Manifold Port(s) Maximum Operating Pressure Mounting Type Number of Stations Operating Temperature Range Overall Length Overall Width Port Location Pressure Port Size Proof Pressure Valve Electric Connector Type Weight
1 1 05389897 VV5QZ*5, 1000/2000/3000 Series, Base Mounted Manifold, Connector Kit, Weight 1.98 lbs Bar Stock 1/4 in 1/4 in Air;Inert Gases VQZ3000 1/4 NPTF +0.7 Mpa2 Direct 5 -10 to +50 °C 173 mm 130.7 mm Side 3/8 in +218 psi Plug Lead 1.98 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map