Motion Industries - Free CAD models - VV5QC41-1203TFD3 - TraceParts
Motion Industries
By Motion Industries

VV5QC41-1203TFD3

Manufacturer SMC
Description VV5QC41-1203TFD3, 1/2 in Pressure Port Size, 12 Stations, -10 to +50 °C Operating Temperature
Manufacturer Part Number VV5QC41-1203TFD3
MI Item Number 02512545
Distributor Motion Industries
Motion Internal Description VV5QC41-1203TFD3 MANIFOLD
E-Shop link https://www.motionindustries.com/products/sku/02512545
Base Type Stacking
Cylinder Port Size 3/8 in
Exhaust Port Size 3/4 in
Fluid Compatibility Air;Inert Gases
For Use With Series VQC4000
Manifold Port(s) 3/8 BSPT
Maximum Operating Pressure +1 Mpa2
Mounting Type Direct
Number of Pins 25
Number of Stations 12
Operating Temperature Range -10 to +50 °C
Port Location Bottom;Side
Pressure Port Size 1/2 in
Proof Pressure +1.5 Mpa
Valve Electric Connector Type Plug-in
Weight 13.71 lbs
Wiring Type D-sub Connector
CAD models
Share

Product selection

Index Selector MI Item Number Description Base Type Cylinder Port Size Exhaust Port Size Fluid Compatibility For Use With Series Manifold Port(s) Maximum Operating Pressure Mounting Type Number of Pins Number of Stations Operating Temperature Range Port Location Pressure Port Size Proof Pressure Valve Electric Connector Type Weight Wiring Type
1 1 02512545 VV5QC41-1203TFD3, 1/2 in Pressure Port Size, 12 Stations, -10 to +50 °C Operating Temperature Stacking 3/8 in 3/4 in Air;Inert Gases VQC4000 3/8 BSPT +1 Mpa2 Direct 25 12 -10 to +50 °C Bottom;Side 1/2 in +1.5 Mpa Plug-in 13.71 lbs D-sub Connector

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map