Motion Industries - Free CAD models - VV5QC21-T, 2000 Series, Base Mounted Manifold, Plug-in, Terminal Block, VV5QC21-01N9TD0 - TraceParts
Motion Industries
By Motion Industries

VV5QC21-T, 2000 Series, Base Mounted Manifold, Plug-in, Terminal Block, VV5QC21-01N9TD0

Manufacturer SMC
Description VV5QC21-T, 2000 Series, Base Mounted Manifold, Plug-in, Terminal Block, Weight 2.83 lbs
Manufacturer Part Number VV5QC21-01N9TD0
MI Item Number 04554408
Distributor Name Motion Industries
Motion Internal Description VV5QC21-01N9TD0
E-Shop link https://www.motionindustries.com/products/sku/04554408
Base Type Stacking
Cylinder Port Size 5/16 in
Exhaust Port Size 10 mm;12 mm
Fluid Compatibility Air;Inert Gases
For Use With Series VQC2000
Manifold Port(s) 5/16 in
Maximum Operating Pressure +0.7 Mpa2
Mounting Type Direct
Number of Pins 20
Number of Stations 1
Operating Temperature Range -10 to +50 °C
Overall Height 77.5 mm
Overall Length 210.5 mm
Overall Width 126 mm
Port Location Side
Pressure Port Size 10 mm;12 mm
Proof Pressure +1.5 Mpa
Valve Electric Connector Type Plug-in
Weight 2.83 lbs
Wiring Type Terminal Block
CAD models
Share

Product selection

Index Selector MI Item Number Description Base Type Cylinder Port Size Exhaust Port Size Fluid Compatibility For Use With Series Manifold Port(s) Maximum Operating Pressure Mounting Type Number of Pins Number of Stations Operating Temperature Range Overall Height Overall Length Overall Width Port Location Pressure Port Size Proof Pressure Valve Electric Connector Type Weight Wiring Type
1 1 04554408 VV5QC21-T, 2000 Series, Base Mounted Manifold, Plug-in, Terminal Block, Weight 2.83 lbs Stacking 5/16 in 10 mm;12 mm Air;Inert Gases VQC2000 5/16 in +0.7 Mpa2 Direct 20 1 -10 to +50 °C 77.5 mm 210.5 mm 126 mm Side 10 mm;12 mm +1.5 Mpa Plug-in 2.83 lbs Terminal Block

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map