Motion Industries - Free CAD models - VV5QC21-F, 2000 Series, Base Mounted Manifold, Plug-in, D-sub Connector, VV5QC21-02C8FD1-S - TraceParts
Motion Industries
By Motion Industries

VV5QC21-F, 2000 Series, Base Mounted Manifold, Plug-in, D-sub Connector, VV5QC21-02C8FD1-S

Manufacturer SMC
Description VV5QC21-F, 2000 Series, Base Mounted Manifold, Plug-in, D-sub Connector, Weight 1.55 lbs
Manufacturer Part Number VV5QC21-02C8FD1-S
MI Item Number 03357055
Distributor Name Motion Industries
Motion Internal Description VV5QC21-02C8FD1-S BASE ASSY
E-Shop link https://www.motionindustries.com/products/sku/03357055
Base Type Stacking
Cylinder Port Size 8 mm
Exhaust Port Size 10 mm;12 mm
Fluid Compatibility Air;Inert Gases
For Use With Series VQC2000
Manifold Port(s) 8 mm
Maximum Operating Pressure +0.7 Mpa2
Mounting Type Direct
Number of Pins 25
Number of Stations 2
Operating Temperature Range -10 to +50 °C
Overall Height 76.5 mm
Overall Length 173 mm
Overall Width 120 mm
Port Location Side
Pressure Port Size 10 mm;12 mm
Proof Pressure +1.5 Mpa
Valve Electric Connector Type Plug-in
Weight 1.55 lbs
Wiring Type D-sub Connector
CAD models
Share

Product selection

Index Selector MI Item Number Description Base Type Cylinder Port Size Exhaust Port Size Fluid Compatibility For Use With Series Manifold Port(s) Maximum Operating Pressure Mounting Type Number of Pins Number of Stations Operating Temperature Range Overall Height Overall Length Overall Width Port Location Pressure Port Size Proof Pressure Valve Electric Connector Type Weight Wiring Type
1 1 03357055 VV5QC21-F, 2000 Series, Base Mounted Manifold, Plug-in, D-sub Connector, Weight 1.55 lbs Stacking 8 mm 10 mm;12 mm Air;Inert Gases VQC2000 8 mm +0.7 Mpa2 Direct 25 2 -10 to +50 °C 76.5 mm 173 mm 120 mm Side 10 mm;12 mm +1.5 Mpa Plug-in 1.55 lbs D-sub Connector

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map