Motion Industries - Free CAD models - VV5FS4, Manifold for VFS4000 Series, VV5FS4-01CD-061-04 - TraceParts
Motion Industries
By Motion Industries

VV5FS4, Manifold for VFS4000 Series, VV5FS4-01CD-061-04

Manufacturer SMC
Description VV5FS4, Manifold for VFS4000 Series, Weight 9.77 lbs
Manufacturer Part Number VV5FS4-01CD-061-04
MI Item Number 02019275
Distributor Motion Industries
Motion Internal Description VV5FS4-01CD-061-04 MFLD ASSY, 6-STA
E-Shop link https://www.motionindustries.com/products/sku/02019275
Weight 9.77 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Weight
1 1 02019275 VV5FS4, Manifold for VFS4000 Series, Weight 9.77 lbs 9.77 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map