Motion Industries - Free CAD models - VV5F3-30-041-00T - TraceParts
Motion Industries
By Motion Industries

VV5F3-30-041-00T

Manufacturer SMC
Description VV5F3, Manifold, B Mount (Integrated)
Manufacturer Part Number VV5F3-30-041-00T
MI Item Number 05943641
Distributor Motion Industries
Motion Internal Description VV5F3-30-041-00T
E-Shop link https://www.motionindustries.com/products/sku/05943641
Weight 0.72 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Weight
1 1 05943641 VV5F3, Manifold, B Mount (Integrated) 0.72 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map