Motion Industries - Free CAD models - V-Groove Cam Follower, VTRE-7.50-SS - TraceParts
Motion Industries
By Motion Industries

V-Groove Cam Follower, VTRE-7.50-SS

Manufacturer PCI Procal Inc.
Description V-Groove Cam Follower, 7.5000 in Roller Dia., 2.9400 in Roller Width, V-Grooved, VTRE-SS, Stainless Steel
Part Number VTRE-7.50-SS
MI Item Number 07148456
Distributor Motion Industries
Motion Internal Description VTRE-7.50-SS V GROOVE TRACK ROLLER
E-Shop link https://motionindustries.com/products/sku/07148456
Axial Dynamic Load Capacity 14150 lbf
Axial Static Load Capacity 32900 lbf
Bearing Element Tapered Rollers - Two Rows
Closure Type Sealed
Eccentricity 0.060 in
Lubrication Type Sealed for Life
Maximum Operating Temperature 250 °F
Point Diameter 6.0000 in
Radial Dynamic Load Capacity 35830 lbf
Radial Static Load Capacity 56200 lbf
Roller Diameter 7.5000 in
Roller Material Stainless Steel
Roller Shape V-Grooved
Roller Width 2.9400 in
Seal Type Rubber Dual Lip
Series VTRE-SS
Stud Diameter 2.5000 in
Stud Length 5.5000 in
Thread Length 2.6250 in
Thread Size 2-1/2-12
Weight 41.170 lbs
Width to Groove Center 1.5000 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Axial Dynamic Load Capacity Axial Static Load Capacity Bearing Element Closure Type Eccentricity Lubrication Type Maximum Operating Temperature Point Diameter Radial Dynamic Load Capacity Radial Static Load Capacity Roller Diameter Roller Material Roller Shape Roller Width Seal Type Series Stud Diameter Stud Length Thread Length Thread Size Weight Width to Groove Center
1 1 07148456 V-Groove Cam Follower, 7.5000 in Roller Dia., 2.9400 in Roller Width, V-Grooved, VTRE-SS, Stainless Steel 14150 lbf 32900 lbf Tapered Rollers - Two Rows Sealed 0.060 in Sealed for Life 250 °F 6.0000 in 35830 lbf 56200 lbf 7.5000 in Stainless Steel V-Grooved 2.9400 in Rubber Dual Lip VTRE-SS 2.5000 in 5.5000 in 2.6250 in 2-1/2-12 41.170 lbs 1.5000 in

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map