Motion Industries - Free CAD models - V-Groove Cam Follower, VTR-7.50-R - TraceParts
Motion Industries
By Motion Industries

V-Groove Cam Follower, VTR-7.50-R

Manufacturer PCI Procal Inc.
Description V-Groove Cam Follower, 7.5000 in Roller Dia., 2.9400 in Roller Width, V-Grooved, VTR-R, Carbon Steel
Part Number VTR-7.50-R
MI Item Number 09395855
Distributor Motion Industries
Motion Internal Description VTR-7.50-R
E-Shop link https://motionindustries.com/products/sku/09395855
Axial Dynamic Load Capacity 14150 lbf
Axial Static Load Capacity 32900 lbf
Bearing Element Tapered Rollers - Two Rows
Closure Type Sealed
Lubrication Type Regreasable
Point Diameter 6.0000 in
Radial Dynamic Load Capacity 35830 lbf
Radial Static Load Capacity 56200 lbf
Roller Diameter 7.5000 in
Roller Material Carbon Steel
Roller Shape V-Grooved
Roller Width 2.9400 in
Seal Type Rubber Dual Lip
Series VTR-R
Stud Diameter 2.5000 in
Stud Length 5.5000 in
Stud Material Carbon Steel
Thread Length 3.2500 in
Thread Size 2-1/2-12
Weight 39.140 lbs
Width to Groove Center 6.0000 in
CAD models
Share

Product selection

Index Selector MI Item Number Description Axial Dynamic Load Capacity Axial Static Load Capacity Bearing Element Closure Type Lubrication Type Point Diameter Radial Dynamic Load Capacity Radial Static Load Capacity Roller Diameter Roller Material Roller Shape Roller Width Seal Type Series Stud Diameter Stud Length Stud Material Thread Length Thread Size Weight Width to Groove Center
1 1 09395855 V-Groove Cam Follower, 7.5000 in Roller Dia., 2.9400 in Roller Width, V-Grooved, VTR-R, Carbon Steel 14150 lbf 32900 lbf Tapered Rollers - Two Rows Sealed Regreasable 6.0000 in 35830 lbf 56200 lbf 7.5000 in Carbon Steel V-Grooved 2.9400 in Rubber Dual Lip VTR-R 2.5000 in 5.5000 in Carbon Steel 3.2500 in 2-1/2-12 39.140 lbs 6.0000 in

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map