Motion Industries - Free CAD models - Two-Piece Industry Standard Clamping Coupling 2ISCC-075-075-S - TraceParts
Motion Industries
By Motion Industries

Two-Piece Industry Standard Clamping Coupling 2ISCC-075-075-S

Manufacturer Climax Metal Products
Description Two-Piece Industry Standard Clamping Coupling, 2ISCC Series, Bore - Side 1: 0.7500 in, Bore - Side 2: 0.7500 in
Part Number 2ISCC-075-075-S
MI Item Number 07027186
Distributor Motion Industries
Motion Internal Description 2ISCC-075-075-S SHAFT COUPLING
E-Shop link https://www.motionindustries.com/products/sku/07027186
Bore - Side 1 0.7500 in
Bore - Side 2 0.7500 in
Coupling Material Stainless Steel - ASTM A582
Coupling Type Two-Piece Clamp Without Keyway
Finish / Coating Plain
Harmonization Code 8483.60.8000
Outside Diameter 1.5000 in
Overall Length 2.2500 in
Screw Thread Size 1/4-28 x 5/8
Screw Type / Material Hex Socket Cap Screw
Series 2ISCC
Weight 0.76 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore - Side 1 Bore - Side 2 Coupling Material Coupling Type Finish / Coating Harmonization Code Outside Diameter Overall Length Screw Thread Size Screw Type / Material Series Weight
1 1 07027186 Two-Piece Industry Standard Clamping Coupling, 2ISCC Series, Bore - Side 1: 0.7500 in, Bore - Side 2: 0.7500 in 0.7500 in 0.7500 in Stainless Steel - ASTM A582 Two-Piece Clamp Without Keyway Plain 8483.60.8000 1.5000 in 2.2500 in 1/4-28 x 5/8 Hex Socket Cap Screw 2ISCC 0.76 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map